Login

Please login for your specific price calculation.

Forgot Password?

Always stay up to date

With our e-mailings you will receive regular information about products, events, services and Balluff.

REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register
Products
Industries and Solutions
Company
Service & Support

Integrate, detect and control safety components

BNI safety I/O modules

Automated cell production needs safety and reliability. To ensure this for equipment and operators, Balluff offers a comprehensive safe networking portfolio that includes safety solutions for IO-Link and our new CIP Safety I/O module. The module is a reliable solution for safe connection your sensors and actuators to industrial controllers – even in harsh environments with influences such as dust, vibration or liquid. It communicates with safety components via EtherNet/IP using the CIP Safety protocol. Thanks to its IP67-certified housing, you can mount the module directly on the machine.

Features

  • Integration, detection and control of safety components in safe applications up to SIL3, CAT4/Ple
  • TÜV and ODVA certified
  • Reliable processing of safe application data
  • Connection of single and dual channel safety devices possible
  • Space-saving mounting on the machine
  • IP67 protection class
  • Self-monitoring and diagnostic LEDs

Related topics

Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue