Login

Please login for your specific price calculation.

Forgot Password?

Always stay up to date

With our e-mailings you will receive regular information about products, events, services and Balluff.

REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register
Products
Industries and Solutions
Company
Service & Support

Measuring and transmitting pressure during vacuum drying

BSP pressure transmitter with IO-Link interface

After calendering and cutting, the daughter rolls must pass through the vacuum drying process. In today's drying technology, the electrodes are usually heated in a vacuum environment at 60 to 150 °C for more than 12 12 hours, optionally with inert gas supply. Compact pressure transmitters mean continuously reliable pressure measurement in vacuum drying systems. They save space and are installed directly at the point of operation. The IO-Link interface provides all information for the PLC and the diagnostic system. The SIO mode also turns the transmitter into a pressure switch with a freely selectable switching point.

Features

  • Measuring range –1...600 bar
  • Vacuum measurement
  • Robust stainless steel housing
  • Measuring cell made of ceramic or stainless steel
  • Output as 4...20 mA, 0...10 V or IO-Link with switching output (NPN/PNP)
  • Excellent price-performance ratio

Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue