Reliable position detection in hazardous areas
BES and BHS inductive sensors

Balluff offers a broad portfolio of inductive sensors for positioning and object detection in active material preparation and slurry mixing, which are at least partially hazardous areas. For end position monitoring on hydraulic cylinders and for the monitoring of valve positions, you can also choose from a wide range of pressure-rated resistant sensors.
Features
- Approvals for zones 0 (1G), 1 (2G), 2 (3G), as well as 20 (1D), 21 (2D) and 22 (3D)
- Pressure-rated up to 500 bar
- Resistant to high temperatures up to 140 °C
- Non-contact and wear-free
- Insensitive to contamination
- Short-circuit-proof
- Wide range of common sensor housings
- Safe unit due to the use of available isolating amplifiers and cable variants
- Variants for use in zones 0 and 20 without isolating amplifier