Login

Please login for your specific price calculation.

Forgot Password?

Always stay up to date

With our e-mailings you will receive regular information about products, events, services and Balluff.

REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register
Products
Industries and Solutions
Company
Service & Support

Reliably detect fill levels

BCS capacitive sensors and BGL fork sensors

To ensure that storage tanks and containers for raw materials and electrolytes are filled with the required quantities, Balluff offers a wide range of sensors for level detection. Reliably detect levels through non-metallic containers and require no adjustment for conductive media and container wall thicknesses up to 10 mm. Versions with the IO-Link interface offer you extended application and adjustment options. The sensor is easy to install using an industry-standard 3-wire cable. Process monitoring, configuration and error analysis of the IO-Link sensors are carried out in the control system. This accelerates machine sequences and makes operation significantly more efficient.

Features

  • Detection of fill levels through non- metallic container walls of up to 10 mm
  • For highly conductive media such as acids and alkalis
  • Compensation of foam and residues through Smart Level technology
  • Operating Modes: Standard I/O mode (SIO), IO-Link mode

Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue