Secure identification and predictive maintenance of tools
BIS U industrial RFID System

With our UHF data carriers, the operating times of all slitting blades can be documented directly on the tool. If a part needs to be cleaned, replaced or reworked, a message or alarm is sent to the machine control system before harmfulconditions can occur. RFID data carriers can also be used to log regular cleaning cycles. You can use either a handheld RFID reader or a permanently installed reader.
Features
- Large reading ranges
- Complete documentation of mold use
- Complete transparency on usage, maintenance and rework