Login

Please login for an individual price calculation.

Forgot Password?

Always stay up to date

With our e-mailings you will receive regular information about products, events, services and Balluff.

REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register
Products
Industries and Solutions
Resources
Company

23.07.2024

Easily configure optical inspections with the BVS VisionSensor

The VisionSensor with integrated lighting and autofocus for easy handling and fast system integration

Easily configure optical inspections with the BVS VisionSensor

Balluff is expanding its portfolio with the VisionSensor, which raises the bar even higher in terms of speed and operability. With autofocus optics and integrated lighting that requires no additional components, vision-based quality control in automated production is easier than ever before. In short, it's an efficiency boost.

The main advantage is that they can detect multiple objects simultaneously and make complex brightness and shape distinctions. This makes them a smart solution, particularly in the automotive and electrical industries, whether for object verification or presence monitoring.

Intelligence meets performance

The VisionSensor is the easiest way to obtain information about object features in order to evaluate them. Both predefined application tools and generic functions are available to monitor object presence. With additional access to sensor condition data, production becomes safe, efficient and transparent. Simple integration of the sensor into a Profinet or IO-Link network makes product control particularly easy. The separate process and IT interfaces are indispensable when it comes to future-proofing and flexible applications. The VisionSensor has the REST API and MQTT features and is IIoT-capable, making it the epitome of a smart product.

With their integrated industrial image processing, Balluff's Smart Vision products meet the increasing demands for maximum quality and great flexibility in modern production systems.

Features

  • Easy to configure
  • Integrated lighting and autofocus optics
  • Profinet or IO-Link interface for simple system integration
  • IIoT programmability (REST API, MQTT)
  • Access to condition monitoring data

Related topics

Downloads

  • VisionSensor offers integrated lighting and autofocus
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue