22.10.2021
Q08 Inductive Sensors with IO-Link Now Available from Balluff
Get Non-Contact Position Detection with the Benefits of IO-Link
The newest addition to Balluff’s inductive sensor family comes in a Q08 block-style housing (8 x 8 mm) and with an IO-Link interface. They monitor, control and automate processes and status conditions while flush-mounted in metal, while also providing the benefits of IO-Link.
IO-Link allows for important sensor parameters, such as switching cycles and operating temperature, to be sent to the controller. This condition monitoring provides insight into the process, allowing users to optimize performance of their machines, like using the data to determine preventative maintenance needs and improve efficiencies. IO-Link also allows for quick and easy connection and setup.
In addition to the output through IO-Link, a switching output is also available. With a switching frequency of 1200 Hz (SIO mode), these sensors are especially well-matched to applications that require high switching frequencies. Users can set the switchpoint after installation.
These Q08 block-style sensor join the M12 inductive sensors with IO-Link that Balluff already offers.
Key features
For tight mounting situations: Q08 block-style housing
Quick, easy connection using IO-Link
Flexible switchpoint setting after installation
Cables with M08 and M12 connector available
- [email protected]
- 1-800-543-8390
-
8125 Holton Drive
Florence, KY 41042