
Single-ended cordsets
Alternative products
Discontinued
|
Recommended alternative
|
Further alternative
|
Further alternative
|
|
![]() |
![]() |
![]() |
![]() |
|
BCC0AMFBCC M323-0000-10-001-PX43T2-060- |
MP18543741BCC – 3-wire - PUR-single ended cable yellow – unshielded (Configurable)- |
BCC0559BCC M323-0000-10-001-PX43T2-05023.50 USD |
BCC055LBCC M323-0000-10-004-PX43T2-05028.87 USD |
|
Connection | M8x1-Female, angled, 3-pin, A-coded | - | M8x1-Female, angled, 3-pin, A-coded | M8x1-Female, angled, 3-pin, A-coded |
---|---|---|---|---|
Cable | PUR yellow, 6 m, Drag chain compatible | PUR, Drag chain compatible | PUR yellow, 5 m, Drag chain compatible | PUR yellow, 5 m, Drag chain compatible |
Number of conductors | 3 | 3 | 3 | 3 |
Conductor cross-section | 22 AWG | - | 22 AWG | 22 AWG |
Cable temperature, fixed routing | -50...90 °C | - | -50...90 °C | -50...90 °C |
Cable temperature, flexible routing | -25...90 °C | - | -25...90 °C | -25...90 °C |
Operating voltage Ub | 60 VDC / 60 VAC | - | 60 VDC / 60 VAC | 30 VDC |
Rated current (40 °C) | 4.0 A | - | 4.0 A | 4.0 A |
Approval/Conformity |
CE cULus EAC |
CE cULus WEEE |
CE cULus WEEE |
CE cULus WEEE |
