
Single-ended cordsets
Alternative products
Discontinued
|
Alternative
|
Further alternative
|
|
![]() |
![]() |
![]() |
|
BCC0FAHBCC M424-0000-2A-003-EX44T2-040- |
BCC05REBCC M424-0000-2A-008-EX44T2-05037.03 USD |
BCC05EKBCC M414-0000-2A-003-EX44T2-05026.83 USD |
|
Connection | M12x1-Male, right-angle, 4-pin, A-coded | M12x1-Male, angled, 4-pin, A-coded | M12x1-Male, straight, 4-pin, A-coded |
---|---|---|---|
Switching output | antivalent | PNP NO/NC antivalent | antivalent |
Cable | TPE Yellow, 4.00 m, Drag chain compatible | TPE yellow, 5 m, Drag chain compatible | TPE yellow, 5 m, Drag chain compatible |
Number of conductors | 4 | 4 | 4 |
Conductor cross-section | 22 AWG | 22 AWG | 22 AWG |
Cable temperature, fixed routing | -50...105 °C | -50...105 °C | -50...105 °C |
Cable temperature, flexible routing | -25...105 °C | -25...105 °C | -25...105 °C |
Operating voltage Ub | 250 VDC / 250 VAC | 30 VDC | 250 VDC / 250 VAC |
Rated current (40 °C) | 4.0 A | 4.0 A | 4.0 A |
Approval/Conformity | cULus |
CE cULus WEEE |
CE cULus WEEE |
