
Sensor cables unshielded
Alternative products
Discontinued
|
Alternative
|
Further alternative
|
|
![]() |
![]() |
![]() |
|
BCC0J9FBCC M415-M413-3A-602-EX43T2-006- |
BCC0605BCC M425-M413-3A-602-EX43T2-00626.02 USD |
BCC0LK9BCC M415-M413-3A-752-EX43T2-01031.74 USD |
|
Connection 1 | M12x1-Female, straight, 5-pin, A-coded | M12x1-Female, angled, 5-pin, A-coded | M12x1-Female, straight, 5-pin, A-coded |
---|---|---|---|
Connection 2 | M12x1-Male, straight, 3-pin, A-coded | M12x1-Male, straight, 3-pin, A-coded | M12x1-Male, straight, 3-pin, A-coded |
Power indicator | LED green/no | LED green/no | - |
Function indicator | yes/no | yes/no | - |
Function indicator (Pin 4) | LED yellow | LED yellow | - |
Cable | TPE yellow, 0.6 m, Drag chain compatible | TPE yellow, 0.6 m, Drag chain compatible | TPE yellow, 1 m, Drag chain compatible |
Number of conductors | 3 | 3 | 3 |
Cable temperature, fixed routing | -50...105 °C | -50...105 °C | -50...105 °C |
Cable temperature, flexible routing | -25...105 °C | -25...105 °C | -25...105 °C |
Operating voltage Ub | 30 VDC | 30 VDC | 60 VDC / 60 VAC |
Rated current (40 °C) | 4.0 A | 4.0 A | 4.0 A |
IP rating | IP67, IP68, IP69K/IP67, IP68, IP69K | IP67, IP68, IP69K/IP67, IP68, IP69K | IP67, IP68, IP69K/IP67, IP68, IP69K |
Approval/Conformity |
CE cULus WEEE |
CE cULus WEEE |
CE WEEE |
