
Sensor cables unshielded
Alternative products
Discontinued
|
Alternative
|
|
![]() |
![]() |
|
BCC0J9MBCC M415-M423-3A-300-EX43T2-050- |
BCC0M3WBCC M415-M413-3A-752-EX43T2-03037.50 USD |
|
Connection 1 | M12x1-Female, straight, 5-pin, A-coded | M12x1-Female, straight, 5-pin, A-coded |
---|---|---|
Connection 2 | M12x1-Male, angled, 3-pin, A-coded | M12x1-Male, straight, 3-pin, A-coded |
Cable | TPE yellow, 5 m, Drag chain compatible | TPE yellow, 3 m, Drag chain compatible |
Number of conductors | 3 | 3 |
Cable temperature, fixed routing | -50...105 °C | -50...105 °C |
Cable temperature, flexible routing | -25...105 °C | -25...105 °C |
Operating voltage Ub | 250 VDC / 250 VAC | 60 VDC / 60 VAC |
Rated current (40 °C) | 4.0 A | 4.0 A |
IP rating | IP67, IP68, IP69K/IP67, IP68, IP69K | IP67, IP68, IP69K/IP67, IP68, IP69K |
Approval/Conformity |
CE cULus WEEE |
CE WEEE |
