
Network blocks for Ethernet/IP
Alternative products
Discontinued
|
Recommended alternative
|
Further alternative
|
Further alternative
|
|
![]() |
![]() |
![]() |
![]() |
|
BNI00H2BNI EIP-508-005-Z015828.33 USD |
BNI00HMBNI EIP-508-005-Z015-013569.89 USD |
BNI00H4BNI EIP-508-105-Z015-C141,100.62 USD |
BNI00EFBNI EIP-508-105-Z015-C081,238.24 USD |
|
Interface | EtherNet/IP | EtherNet/IP | EtherNet/IP | EtherNet/IP |
---|---|---|---|---|
Auxiliary interfaces | 8x IO-Link | 8x IO-Link | 8x IO-Link | 8x IO-Link |
Port-class | Type A | Type A | Type A | Type A |
Output current max. | 2 A | 2 A | 2 A | 4 A |
Display | no | no | yes | - |
Operating voltage Ub | 18...30.2 VDC | 18...30.2 VDC | 18...30.2 VDC | 18...30.2 VDC |
Connection (COM 1) | M12x1-Female, 4-pin, D-coded | M12x1-Female, 4-pin, D-coded | M12x1-Female, 4-pin, D-coded | M12x1-Female, 4-pin, D-coded |
Connection (COM 2) | M12x1-Female, 4-pin, D-coded | M12x1-Female, 4-pin, D-coded | M12x1-Female, 4-pin, D-coded | M12x1-Female, 4-pin, D-coded |
Connection (supply voltage IN) | 7/8"-Male, 4-pin | 7/8"-Male, 4-pin | 7/8"-Male, 4-pin | 7/8"-Male, 4-pin |
Connection (supply voltage OUT) | 7/8"-Female, 4-pin | 7/8"-Female, 4-pin | 7/8"-Female, 4-pin | 7/8"-Female, 4-pin |
Connection slots | 8x M12x1-Female, 5-pin, A-coded | 8x M12x1-Female, 5-pin, A-coded | 8x M12x1-Female, 5-pin, A-coded | 8x M12x1-Female, 5-pin, A-coded |
Digital inputs | 16x PNP, Type 3 | 16x PNP, Type 3 | 16x PNP, Type 3 | 16x PNP, Type 3 |
Digital outputs | 16x PNP | 16x PNP | 16x PNP | 16x PNP |
Configurable inputs/outputs | yes | yes | yes | yes |
Current sum US, sensor | 9.0 A | 9.0 A | 9.0 A | 9.0 A |
Current sum UA, actuator | 9.0 A | 9.0 A | 9.0 A | - |
Housing material | Zinc, Die casting | Die-cast zinc, nickel-plated | Die-cast zinc, nickel-plated | Die-cast zinc, nickel-plated |
Dimension | 68 x 37.9 x 224 mm | 68 x 37.9 x 224 mm | 68 x 37.9 x 224 mm | 68 x 37.9 x 224 mm |
Ambient temperature | -5...70 °C | -25...70 °C | -5...70 °C | -5...70 °C |
IP rating | IP67 | IP67 | IP67 | IP67 |
IO-Link version | 1.1 | 1.1.3 | 1.1.3 | 1.1 |
