Products
Contact & Support
Shopping cart

Login

Please login for an individual price calculation.

Forgot Password?

REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register

Products

Websites

Downloads

Download

BTL2T1R

Magnetostrictive linear position sensors for explosion hazard areas

Typecode:

BTL7-C505-M0100-TB3-NEX-S32

available on request

Contact request

Product description

For use in the ex zones 0 and 1, Balluff offers pressure-encapsulated magnetostrictive linear position sensors in various rod designs and with different performance profiles. Depending on the application, you receive from us variants for areas that are threatened by gas or by dust. Linear position sensors that withstand possible explosion hazards are also available for Zone 2.

Style
Rod series
Mounting part
Threaded flange M18x1.5
Housing material
Aluminum, Anodized
Magnets, number max.
1
Connection
Connector, M16x0.75, 8-pin
Connection 1
M16x0.75, 8-pole
Connection 2
M16x0.75, 8-pole
Connection 3
M16x0.75, 8-pole
Analog output
3x Analog, current 20…0 mA
Measuring range
100 mm
Sampling frequency max.
500 Hz
Non-linearity max.
±200 µm
Repeat accuracy
± 5 µm
Operating voltage Ub
10...30 VDC
Ambient temperature
-40...60 °C
IP rating
IP67
Approval/Conformity
CE, IECEx, EAC, WEEE
Ex category
ATEX: 3G (EPL Gc)
ATEX: 2D (EPL Db)
IECEx: EPL Gc
IECEx: EPL Db
Technical documentation
  • Datasheet

  • MTTF Certificate

  • Disposal

Product documentation
  • Certificate

  • Configuration/Installation/Assembly manual

  • Declaration of Compliance

  • Manual

Technical drawing
  • Product View

Software
  • Start-Up & Configuration Software

Mandatory accessories

Heartbeat® power supplies with IO-Link interface

Magnet for rod style

Displays

Rangefinder / tool

ETIM 4.0
EC002544
ETIM 5.0
EC002544
ETIM 6.0
EC002544
ETIM 7.0
EC001852
UNSPSC 11
41112100
UNSPSC 7.0901
41112100
eCl@ss 6.0
27-27-07-03
eCl@ss 8.1
27-27-07-03