Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register

Contact & Support

Products
Industries and Solutions
Services
Company
Download

BNI004C

Available

Signal converters

Typecode:

BNI IOL-722-000-K023

Loading...
Version
Analog converter
Interface
IO-Link 1.0
Operating voltage Ub
18...30.2 VDC
Analog outputs
Analog, current (4…20 mA)
Configurable inputs/outputs
no
Resolution
≤ 14 Bit
Connection
M12x1-Male, 4-pin, A-coded
Connection for sensor
M12x1-Female, 4-pin, A-coded
Housing material
PA
Dimension
14.2 x 50.4 x 40 mm
Ambient temperature
-5...70 °C
IP rating
IP67, when threaded in
Approval/Conformity
CE
WEEE
Transfer rate
COM2 (38.4 kBaud)
Process data cycle min.
12 ms
Process data IN
2 bytes
Process data OUT
2 bytes
Technical documentation
  • Datasheet

  • MTTF Certificate

  • Disposal

Heartbeat® power supplies with IO-Link interface

Rangefinder / tool

IO-Link sensor/ actuator hubs

Double-Ended Cordsets

ECLASS 10.1
27-24-26-02
ECLASS 11.0
27-24-26-02
ECLASS 4.1
27-25-01-01
ECLASS 5.1.3
27-24-26-02
ECLASS 5.1.4
27-24-26-02
ECLASS 6.2
27-24-26-02
ECLASS 8.1
27-24-26-02
ECLASS 9.0
27-24-26-04
ECLASS 9.1
27-24-26-02
ETIM 4.0
EC001599
ETIM 5.0
EC001599
ETIM 6.0
EC001599
ETIM 7.0
EC001599
UNSPSC 11
39121306
UNSPSC 7.0901
39121306