Determine position

With BHS pressure-rated inductive sensors

The solution

In order to service the turbine you need to make sure it is safely stopped. Our high-pressure rated inductive sensors help you to reliably determine the piston position of the locking cylinder and the end position of the cylinder in hydraulic pitch systems.

The features

  • Pressure rated to 500 bar, can be installed directly
  • Stainless steel housing
  • Also available in analog version for soft stop
Determine position
Find suitable products Download

Industry team

Do you have questions? Would you like a consultation? Our industry team looks forward to hearing from you.