Setting the roll gap

Outstanding accuracy during hot or cold rolling

The solution

Our BTL magnetostrictive linear position sensor in IP69K ensures precise operation during hot or cold rolling: The linear position sensor maintains the set roll gap with high accuracy. It is vacuum-sealed and does not require any additional protection even when there is continuous water cooling of the rolling stand.

The features

  • Outstanding accuracy for precise work
  • Stainless steel housing for tough applications
  • Vacuum sealed, even during constant water cooling
Setting hot and cold rolling
Find suitable products Downloads

Industry team

Do you have questions? Would you like a consultation? Our industry team looks forward to hearing from you.