Decentralizing installation technology

Simple, beneficial, flexible and Industry 4.0-ready

The solution

With Fieldbus Block, the commissioning of the machine controller for the individual sensor is decidedly simpler and more economical than with the classical star wiring.

Because the modules are designed for all standard fieldbus systems, you can use them to realize a variety of controllers having the same wiring topology.

Moreover, via IO-Link, the modules are predisposed for Industry 4.0. This is because they enable the exchange of parameters, process and diagnostic data.

The features

  • Simpler and more cost-beneficial commissioning than in the case of classical star wiring
  • A variety of controllers realizable with the same wiring topology
  • Predisposed for Industry 4.0
Metal machining, commissioning of machine controllers
Find suitable products Download

Industry team

Do you have questions? Would you like a consultation? Our industry team looks forward to hearing from you.