Detecting the rotation angle on the C-axis

High-precision detection of the angle of rotation with magnetic encoder

The solution

In order to monitor the rotation along the Z-axis, for example, auxiliary axes (for example, C) are also used increasingly in addition to the main axes X, Y and Z.

Our BML magnetic encoder is used for high-precision detection of the angle of rotation. Its measurement principle enables a lot of clearance in the center of the axis. As a result, media such as cooling lubricants as well as the power supply and signal lines can be fed through more efficiently.

The features

  • High-precision detection of the angle of rotation
  • A lot of clearance in the center of the axis – better feed through media, power supply and signal lines
Metal machining, commissioning of machine controllers
Find suitable products Download

Industry team

Do you have questions? Would you like a consultation? Our industry team looks forward to hearing from you.