Reliably check sheet feed with inductive distance sensor
The solution
BAW inductive distance sensors prevent the incorrect delivery with sheet material.
They monitor whether sheets are double fed and detect the sheet thickness. A continuous output signal or IO-Link is available for this purpose. Depending on the application, requirements for precision and sheet mounting type, one or two sensors are used.
The features
- No incorrect delivery with sheet material
- Continuous output signal (e.g.. 0…10 V) or IO-Link
- One or two sensors depending on the use, precision requirements and mounting type of the sheet

Industry team
Do you have questions? Would you like a consultation? Our industry team looks forward to hearing from you.