Comprehensive portfolio of mini sensors for ideal solutions
For detecting end and reference positions, binary sensors ensure you of reliably simple position detection. With their compact sizes and low weight, our miniature series stands out from the many other options with its minimal space requirements and compatibility with moving actuators and slides. They are ideal, for example on grippers, gantry loaders or in pick-and-place applications, where every ounce of weight saved increases the energy efficiency of the system.
Whether directly in the drive or on various shafts of a packaging machine, rotational speeds are detected everywhere in machine and systems building. To measure rotational speeds and detect rotational direction and stops, we provide you with an optimal solution to meet your requirements. For simple checking you can often get by with one, but for simultaneous rotation direction sensing, two inductive standard sensors are needed. For demanding use at higher speeds or precise speed determination, our angle measurement systems with magnetically-encoded rings are an optimal choice.
Block-style mini-sensors are ideal for end-of-travel sensing in the spindle drive. Their flat form factor fits in any design. They are also simple to install.
The features
High availability: very rugged
Reduced overall cost: optimal price/performance ratio
Use inductive mini-sensors to detect end or reference positions in linear drives. They give you great reedom of design when laying out single- or multi-axis linear drives. Their small form factor lets you integrate them in locations that otherwise are too tight for sensors.
The features
Small form factors improve the power density of drive units
Magnetic encoders are also extremely precise at very slow speeds. They detect both the direction of rotation and the correct shaft position using reference points without contact and wear-free.
BML S1F measurement systems precisely and reliably measure the speeds of the drive shaft directly on the motor. Their narrow form factor allows the existing motor design to remain compact.
With inductive standard sensors you can detect the speeds of shafts in plant engineering. Two sensors are all you need to detect speed and rotation direction.
The features
Simple installation: generous switching distance
Reliable operation: extended temperature range down to –40 °C
High equipment uptime: non-contact detection
No additional protection measures required: insensitive to contamination
Balluff uses cookies to analyze site traffic and optimize site performance and improvements. Choose which cookies, besides technically necessary cookies, you wish to accept. We process data for analysis and marketing purposes only if you consent. You can change these settings at any time. For more information, including on data processing by third-party providers, see our Cookie Policy and our Privacy Policy.
Necessary
These cookies are necessary for the operation of the site. They help to make the website usable and enable security-relevant functionalities. Without these cookies the website cannot function properly.
Statistics
These cookies provide us with information about which areas of our website are used. For this purpose we collect statistical data without personal reference. They allow us to continuously develop, to adapt the contents to your needs and to use networks for the targeted promotion of our products.
Comfort & Personalisation
These cookies enable us to display your personalised content according to your interests and make the site easier to use. We support you by saving your settings.
We use cookies to optimise the design of our website. By continuing your visit on the website, you consent to the use of cookies.