Position feedback in torque motors
Position feedback in torque motors

Flat styles for large hollow shafts

When you're dealing with highly dynamic, fast and accurate positioning tasks, torque motors with BML magnetic encoder angle measurement systems are the ideal choice.

Used with a servo they ensure exact position feedback. This is critical for positioning accuracy, energy efficiency, life expectancy and the design of the entire application. Their small sensor head and flat code disc with large inside diameter make the Permagnet coded systems excellent for integration in torque motors.

  • Optimal control quality: high-precision measuring result
  • Consistently high positioning accuracy: play- and hysteresis-free
  • Flat drive: flat code disc
  • With SIN-/COS and ABZ interface

Application examples

  • Exact positioning of a tool pivoting system

    Exact positioning of a tool pivoting system

    The solution

    The magnetically-coded angle measurement system integrated into the torque motor is ideal for exactly positioning the tool pivoting system on a machining center. Power for the driven tools, the coolant line or data lines for the measuring unit are routed inside through the large hollow shaft where they are protected from twisting.

    The features

    • Small sensor head for any niche
    • Ideal for hollow shafts: large inside diameter
    • Simple to install – high operating security: generous distance between sensor and ring
    Exact positioning of a tool pivoting system
    Find suitable products Downloads

    Industry team

    Do you have questions? Would you like a consultation? Our industry team looks forward to hearing from you.

  • Rotate and swivel industrial robots with high dynamics

    Rotate and swivel industrial robots with high dynamics

    The solution

    Magnetically coded angle measurement systems provide real-time capability with high positioning accuracy and a small footprint, making them ideal for position feedback in torque motors.

    The features

    • Long uptime thanks to short setup times: no play or hysteresis
    • Highly dynamic: high cycle frequency increases productivity
    • Integrable and energy efficient – slim design, low weight
    • High power density: no space needed for gears
    Rotate and swivel industrial robots with high dynamics
    Find suitable products Downloads

    Industry team

    Do you have questions? Would you like a consultation? Our industry team looks forward to hearing from you.