Pressing
Pressing

Whether in the automotive industry, rubber industry or in the processing of wood and composite materials such as carbon fibers: Presses indispensable in today's industry. Ensuring great repeat accuracy and consistently high precision means continuously monitoring each and every movement. Our comprehensive portfolio guarantees consistent product quality, both in single-unit production and on long press lines.

Application examples

  • Pressing metals

    Precise control of the metal press for all batch sizes

    The solution

    Productive and flexible: Our BTL magnetostrictive linear position sensors detect the movements of the metal press so precisely that they can be used for a wide variety of forms and for every manufactured part. They support optimum processes in manufacturing and the production of different batch sizes.

    The features

    • Different designs for external or internal installation
    • Multifaceted mechanical accessories
    • Various interfaces for easy connection to the controller
    Precisely detect movements of the metal press with magnetostrictive linear position sensors
    Find suitable products Downloads

    Industry team

    Do you have questions? Would you like a consultation? Our industry team looks forward to hearing from you.

  • Forming composite materials

    High repeatability in forming composite materials

    The solution

    In the production of components made of carbon fiber reinforced plastic (CFRP), uniform pressure on the carbon fibers woven into mats is of central importance for an optimum result. Our heat-resistant BTL magnetostrictive linear position sensors ensure uniform shaping of the plastic and guarantee consistent pressure with every press-fitting process. They even work with high precision and great repeat accuracy in high temperature ranges – for every shape.

    The features

    • High temperature range
    • High repeat accuracy
    • Also has multiple position encoders to monitor both sides of the press
    High repeatability in forming composite materials
    Find suitable products Downloads

    Industry team

    Do you have questions? Would you like a consultation? Our industry team looks forward to hearing from you.

  • Vulcanizing tires

    High repeatability in forming composite materials

    The solution

    Consistent shaping and quality are key when it comes to shaping green tires in hydraulic heat presses. Our BTL magnetostrictive linear position sensors with their contact-free measuring principle ensure high repeat accuracy during production. They not only ensure identical results, but also consistent quality with precision.

    The features

    • Contact-free measuring principle for maximum service life, even with short cycle times
    • Extremely precise for consistent quality
    • Profile housing for easy installation
    Green tires hydraulic heat press
    Find suitable products Downloads

    Industry team

    Do you have questions? Would you like a consultation? Our industry team looks forward to hearing from you.

  • Monitoring press parallelism of particleboard systems

    Optimum results in the production of particleboards

    The solution

    High ambient temperatures are not an issue for our BTL magnetostrictive linear position sensors: The cylinders (up to 60) always ensure an optimal result in particleboard systems, even in the upper temperature range. Our BTL magnetostrictive linear position sensors, which are integrated in the hydraulic cylinders, monitor the closing height and parallelism of the press. And they ensure that the dimensions of the processed particleboards are realized with reliability and precision.

    The features

    • Explosion protected
    • Extended temperature range
    • Can be installed in the cylinders
    Monitoring press parallelism of particleboard systems
    Find suitable products Downloads

    Industry team

    Do you have questions? Would you like a consultation? Our industry team looks forward to hearing from you.