In addition to tool identification, Industrial RFID systems from Balluff also offer significant advantages in unbroken documentation and automation of the entire manufacturing process.
Parts can easily be traced in the machining process or assembly process. This is because every processing or assembly step is recorded on the data carrier. This is the only way that maximum process reliability and quality can be guaranteed through traceability.
In addition, you can precisely monitor work steps that directly precede or follow the production process, and use them for optimized resource management. With Industrial RFID from Balluff you can create transparency and reduce your costs.
These products help you achieve unbroken documentation
Data carrier for large assembly systems with many shunt points
The data of this data carrier is available on two sides offset by 90°. As a result, workpiece carriers no longer have to be rotated for reading and writing. They are particularly well suited for large assembly systems with many shunt points.
With our 90° angled data carriers, you will give yourself new possibilities and save time.
Databolts for parts tracking in harsh environments
With their rugged design, databolts from Balluff enable parts tracking in production processes where coolants or chips are present in significant quantities. They can also be used in washing facilities and vacuum dryers.
The features
Ideal for harsh environments
Assured parts tracking in manufacturing process with difficult conditions
Databolts for parts tracking in harsh environments
The industrial-grade BIS M read/write head from Balluff ensures 100% quality and consistent error prevention, even on metal. It delivers consistent high performance in any environment and regardless of the substrate material. The small form factor handles large quantities of data with ease. And at long range.
The features
Quality and consistent error prevention, even on metal
High-performance and reliable in any environment, regardless of the substrate material
Compact design
Long range
Unlimited, fast communication thanks to unlimited read/write cycles
Balluff uses cookies to analyze site traffic and optimize site performance and improvements. Choose which cookies, besides technically necessary cookies, you wish to accept. We process data for analysis and marketing purposes only if you consent. You can change these settings at any time. For more information, including on data processing by third-party providers, see our Cookie Policy and our Privacy Policy.
Necessary
These cookies are necessary for the operation of the site. They help to make the website usable and enable security-relevant functionalities. Without these cookies the website cannot function properly.
Statistics
These cookies provide us with information about which areas of our website are used. For this purpose we collect statistical data without personal reference. They allow us to continuously develop, to adapt the contents to your needs and to use networks for the targeted promotion of our products.
Comfort & Personalisation
These cookies enable us to display your personalised content according to your interests and make the site easier to use. We support you by saving your settings.
We use cookies to optimise the design of our website. By continuing your visit on the website, you consent to the use of cookies.