Tool identification with Industrial RFID
All relevant tool data, such as numbers, dimensions or service life, are saved reliably. And are always available. Tool management supported by Industrial RFID thereby simplifies data management, improves the quality of the production process and increases efficiency. Robust and insensitive to environmental influences, our powerful Industrial RFID systems are extremely reliable and functionally safe, particularly in the rough industrial conditions of machine tools. This is guaranteed by their inductive principle of operation.
In order to satisfy your requirements on an individual basis, various data carriers, read/write heads, processor units and accessories are available to you. Make your choice based on the features you need. And you will benefit from the easy integration of the systems.
How you benefit
Tool management with Industrial RFID provides a staggering number of advantages over conventional tool handling without Industrial RFID.
The features
- Greater machine uptime
- Greater cost-effectiveness
- Convenient and absolutely reliable storing of tool data
- Simple integration into the tool
- Ready to use immediately
1. Machine tool
Thanks to reliable, clear assignment in the tool magazine, you benefit from greater machine availability. All tool data is acquired and automatically transferred to the machine memory. Data is thus never entered incorrectly or entirely forgotten.
2. Service life control
Exact inventorying reduces stock level requirements and offers great savings potential. The accurate tracking of the tools in the working process ensures the most efficient use of tools. You will benefit from maximum quality because tools will be reground or exchanged just in time. All of this increases your profitability.
3. Tool measurement
Securing tool data is convenient and absolutely reliable. All the data is stored without contact on a data carrier embedded directly into the tool holder. No more manual entry errors. The tool data is permanently and uniquely associated with the tool.
4. New tool
We offer attachment holders for all common tool holders.
5. Tool storage
The tools are always at the ready. This allows them to be utilized optimally. The saved data is complete, error-free and can be accessed at any time.
Related topics
Mold ID Maximum efficiency in the plastic industry
Quality Assurance Prevent errors in the manufacturing process
Downloads
Traceability for Production
Powertrain Assembly
Tool Identification and Workpiece Tracking
Product Catalog