Align oil pumps

Align oil pumps

Precisely position your oil pumps

The solution

Oil pumps have to be placed precisely over the borehole so that loads and wear are minimised as much as possible. Our BSI inclination sensors provide optimum conditions in rough outdoor environments: Their analog angle values make it possible for you to position the pumps with the utmost precision.

The features

  • High protection class IP67 makes them suitable for use in rough conditions
  • Precise, absolute angle measurement
  • Compact housing
Energy, oil/gas extraction, aligning oil pumps
Download
> Balluff in the Energy Industry (PDF file)
Industry team
Do you have questions? Would you like a consultation? Our industry team looks forward to hearing from you.