Controlling coke oven movements

Controlling coke oven movements

Reliable control at high temperatures

The solution

Extremely high temperatures are not a problem for our BTL magnetostrictive linear position sensor integrated in the hydraulic cylinder: The system controls all movements of the coking plant machines up to 100 °C. The robust metal housing with IP67 and PTFE cables even permits the linear position sensor to be used at temperatures of up to 200 °C.

The features

  • High-temperature resistant for use on the coke oven battery
  • Metal housing with IP67
  • Different interfaces
Controlling coke oven movements
Downloads
> Solutions for Hydraulic Systems (PDF file)
Industry team
Do you have questions? Would you like a consultation? Our industry team looks forward to hearing from you.