Ensuring maneuverability

Ensuring maneuverability

Control reliably, even under difficult conditions

The solution

Jet drives are used for high speeds at heavy seas or for maneuverability when traveling slowly. Hydraulic cylinders inside them move the infeed flap and nozzle to adjust to direction and speed. Our BTL magnetostrictive linear position sensors, which are fully integrated into the cylinders, reliably measure these movements, thereby ensuring maneuverability.

The features

  • Can be completely integrated into the cylinder
  • Resistant stainless steel
  • Accessories for the pass-thru of the cable through the cylinder are available (stainless steel, IP67)
Ensure maneuverability at heavy seas
Downloads
> Solutions for Hydraulic Systems (PDF file)
Industry team
Do you have questions? Would you like a consultation? Our industry team looks forward to hearing from you.