Controlling positioning of the linear drives

Controlling positioning of the linear drives

Magnetic encoder increases the efficiency

The solution

Freely selectable target positions enable you to very flexibly use linear drives with integrated position measurement. If you want to increase their performance, our compact BML magnetic encoder is ideal. The position measurement encoder increases the efficiency: from the position drive to the position-controlled axis. Gratifyingly economical.

The features

  • Increased flexibility via freely selectable target positions
  • Really efficient
Metal machining, magnetic encoder increases the efficiency
Download
> Automation in Metalworking (PDF file)
Industry team
Do you have questions? Would you like a consultation? Our industry team looks forward to hearing from you.