Detect process fluids and levels continuously or switching

Detect process fluids and levels continuously or switching

Maximum flexibility in choosing your monitoring type with ultrasonic level sensors

The solution

Depending on the version, ultrasonic level sensors can be used for switching-signal-assisted two-point controllers or for permanent fill level control. In this way, you benefit from maximum flexibility in the choice of the monitoring type.

The features

  • Switching-signal-assisted two-point controllers or permanent fill level control (depending on the sensor version)
  • Maximum flexibility in selection of the monitoring type
Metal machining, rugged, precise sensors for hydraulic fluid fill level detection
Download
> Automation in Metalworking (PDF file)
Industry team
Do you have questions? Would you like a consultation? Our industry team looks forward to hearing from you.