Metalworking > Milling

Problem-free machining of cubic workpieces with a high degree of automation

Thanks to their flexibility, milling machines and machining centers are among the most commonly found machine tools.

Their range of types extends from simple 3-axis-systems to complex multi-axis machining centers to hybrid machines that combine, for example, milling and laser machining.

Maximum assumptions for the cubic workpieces: Correct positioning and exact tool guiding at high speed. Which is a challenge for the controlling measuring systems. This is because the degree of automation is also constantly increasing. Above all if interconnected machines are used for the production of mass production parts.

Application examples

Monitoring tool clamping
Decentralizing installation technology
Monitoring end positions
Detecting the rotation angle on the C-axis
Identifying tools in the magazine
Matching and tracking workpieces