Iron and steel industry > Continuous casting line
Maximum flexibility for various formats in the continuous casting line

Maximum flexibility for a wide variety of formats

The continuous casting line poses great challenges for the technology used. On the one hand, large forces, vibrations and shocks have to be controllable.

On the other hand, it must be possible to flexibly reshape the continuous casting segments for maximum steel quality depending on the degree, temperature and timing.

Therefore maximum flexibility and peak reliability are required for the technology used in the continuous casting line. Balluff sensors and systems provide security and guarantee a continuous process for a wide variety of product formats.

Application examples

For maximum safety casting ladle monitoring
Position sensing at the dummy bar
Fast sensor replacement without leaks
Checking slab length
Transport of slabs on the walking-beam