FachPack 2019

Balluff at FachPack 2019

24–26 September 2019, Nuremberg

FachPack – the tradeshow for packaging, processing and technology

Visit your automation specialist and solutions provider Balluff at FachPack. From September 24–26, 2019 meet us in Hall 4A at Booth 4A-429.

At the show in Nuremberg you will experience our holistic, innovative sensor, identification, network and software solutions for high machine flexibility, including our fast interchangeable parts detection using industrial identification systems.

From the sensor to the controller level, all the data can be consistently and comprehensively networked and used for the intelligent interplay between all production levels. This enables transparency, provides flexibility, and ensures high efficiency— all the prerequisites for success in the IIoT.

Our tradeshow highlights

  • A versatile range of solutions using the IO-Link communication standard for successfully networking of all communication levels
  • Smart vision solutions for any task in the packaging industry
  • Comprehensive stainless steel range including IP69 network modules – for greater food safety in production
  • Smart sensors for the IIoT, for example
    • A photoelectric multi-functional sensor using different sensor principles to provide you with more data than just the switching signal
    • A self-adhesive sensor head with flexible sensing surface for a generous detection range (up to 850 mm)
    • A powerful inductive coupler which transmits data both directions and power

Come to FachPack. It's worth it!

FachPack 2019 hall plan Balluff