Inductive high temperature-rated sensors in a variety of form factors

Inductive high temperature-rated sensors in a variety of form factors

Reliable object detection at very high ambient temperatures

Reliable object detection at very high ambient temperatures

Our expanded portfolio of inductive high temperature-rated sensors provides you with many options for reliable and non-contact object detection and positioning at very high ambient temperatures. Depending on the version, these sensors withstand temperatures up to 230°C.

Another plus: to reliably handle a variety of installation conditions, new versions are available in M8, M18, M30 and multiple block-style housings.

The sensors are also simple to install and use with uniform standardized connections, cable versions and matching accessories such as high temperature cables.

Features

  • For ambient temperatures up to 230 °C
  • For various installation situations: M8 M18, M30 and multiple block-style form factors available
  • Standardized connection for quick installation and replacement
  • Sensors and matching accessories from a single source