Connectivity > Field Attachables
Field attachables

The right plug connector for every industry

Balluff offers you an extensive product range of field attachables for the secure transmission of signals, data and power,

From various designs and housing materials, you can select exactly the product that fits your application.

All unassembled connectors are robust and industrial grade. Each offers you the proven Balluff quality to which you can always expect from us.

Features

  • Large selection for every industry
  • Various designs
  • Various housing materials
  • Secure transmission of signals, data and power
  • Robust and industrial grade

7/8“ plug connectors

  • Plastic versions
  • Straight and angled versions
  • With socket and plug
  • 3-, 4-, 5-pin
  • Protection class IP67
  • Resistant to shocks and vibration
  • High-quality materials
  • Flexibly applicable

Plug connectors for field buses

  • For all standard commercially available field bus systems: Profibus, Profinet, Devicenet, Ethernet, and CC-Link
  • Straight and angled versions
  • With socket and plug
  • Plastic and metal versions

Plug connectors for the food industry

  • Perfectly suited for use in the food and beverage sector – thoroughly tested
  • Best matched to our sensors and systems used in the food industry
  • Straight or angled connectors
  • With socket and plug
  • Protection rating IP69K
  • Stainless steel nuts
  • Ensured hygiene

M8 and M12 plug connectors

  • 3-, 4-, 5-, 8- and 12-pin
  • With socket and plug
  • Straight and angled versions
  • Plastic and metal versions
  • Various connection techniques realizable
  • Resistant to shocks and vibration
  • High-quality materials
  • Protection class IP67
  • Wide range of products
  • Flexibly applicable

Plug connectors for junction blocks

  • For M12 and M23 plug connectors
  • 8-, 12-, 19-pin
  • Straight and angled versions
  • With socket and plug
  • Resistant to shocks and vibration
  • High-quality materials
  • Protection class IP67
  • Wide range of products
  • Flexibly applicable