Tees

Splitters without wires ensure secure connection

For the reliable gathering, connecting and distributing of two signals, Balluff provides a wide range of t-splitters. Our solutions are distinguished by their small, narrow, and compact design. Different form factors are available.

Our wide product offering includes tees with M8, M12 and 7/8“ connection, which are appropriate for 3-, 4- and 5-wire cables. Different protective circuits and variants without, with one or with two mounting holes offer you great flexibility.

Features

  • Small, narrow and compact
  • Extensive product range with various designs
  • For reliable, fast connecting
  • Robust and industrial grade
  • Resistant to shocks and vibration
  • Protection type IP67, optional IP68
  • High-quality materials
  • Bright LEDs
  • Flexibly applicable – various wirings, variants without, with one or with two mounting holes