I/O blocks

Efficient transport of signals

I/O blocks from Balluff connect discrete and analog I/O sensors and actuators to the control level via a fieldbus or network. The number of lines is substantially reduced by the use of the blocks.

Moreover, I/O blocks offer additional functions for signal preprocessing and expanded diagnostic options. Different designs and connection techniques enable solutions for a wide variety of applications, even under the most extreme environmental conditions.

Key benefits

  • Simple to install
  • Efficient configuration
  • Continuous diagnostics
  • Individual solutions through a variety of designs and connection techniques
  • Suitable for use under extreme environmental conditions

Product families

IO-Link sensor/actuator hubs

IO-Link valve interface

Universal IO-Link interfaces