Cable Spacer with Wide Range of Applications
The cable spacers are part of our Smart Automation and Monitoring System SAMS. The name SAMS stands for Balluff's comprehensive automation philosophy. On the one hand, the Smart Automation and Monitoring System comprises a large number of additional functions and additional information for each individual component and, on the other hand, is characterized by its uniform and standardized operating, configuration and diagnosis concept.
SAMS is ideally suited for areas with high hygiene standards. For example, you can install our spacers in harsh environments, even washdown areas. Their FDA conformal materials mean they withstand the most aggressive cleaning and disinfection media. These spacers are also Ecolab certified.
Their clever mounting concept means you can use the spacers in a wide range of applications. They are designed to be equally suited for wall mount or in cable ducts. The parts are also fast and easy to connect to each other thanks to the clever design concept.