Condition Monitoring Service Packages

Condition Monitoring Service Packages
Condition Monitoring Service Packages

Support fast commissioning

Unplanned downtimes and disruptions in the production process can be avoided by using condition monitoring sensors with multifunctional and integrated data pre-processing. This is because Balluff's intelligent sensors provide you with condition data that you can use to automate cost-intensive manual inspections. At the same time, this condition data is an important component of IIoT for implementing smart and flexible production.

Product profile (PDF file)

In order to provide you with optimum support during the commissioning of the condition monitoring sensor, we offer several service packages. These allow you to use the numerous functions and setting options of the sensor quickly and easily. In addition, with our package you avoid time-consuming and cost-intensive control integration.
This makes your condition monitoring test system ready for use in the shortest possible time. With the right hardware, software and advice from a single source, you can get started right away and exploit the full potential of your system.

Special features

  • Simple and fast commissioning of the condition monitoring sensor without controller integration
  • User-friendly and comprehensive configuration of the sensor
  • Clear visualization of the process data and threshold values
  • Transparent display of acyclic data and events
  • Competent support from our application specialists

Condition Monitoring Service Package: Basic

The Basic service package contains demo software that allows you to conveniently familiarize yourself with the functions and data structure of the condition monitoring sensor. A basic visualization is available for this purpose, which displays the process data history over a limited period of time.

Services included:

On-site support during the commissioning of the test system (up to 4 hours) including free demo software as well as ongoing consulting during the test period (2 weeks).

Condition Monitoring Service Package: Advanced

If you want to perform measurements over a longer period of time, the Advanced service package offers you a comprehensive service. The test system provided on a rental basis has a gateway to which you can connect for setup, observation and evaluation. The embedded visualization tool allows you to visualize the data stored in the database in a variety of ways. You can also export the data as a CSV file to perform detailed analyses. In addition, this service package also includes support from our application specialists.

Services included:

Support during the commissioning of the test system on site (up to 8 hours) including free demo software as well as ongoing consulting during the test period (4 weeks).
Includes lending of the Condition Monitoring Demo Case (4 weeks).

Condition Monitoring Sensor
Condition Monitoring Sensor
Digitization and Industrial Internet of Things
Digitization and Industrial Internet of Things