Digital Position Indicator with Intuitive User Interface

Digital position indicator with intuitive user interface
Digital position indicator with intuitive user interface

Smart Automation and Monitoring System

SAMS (Smart Automation and Monitoring System) stands for Balluff's comprehensive automation philosophy. On the one hand, the Smart Automation and Monitoring System comprises a large number of additional functions and additional information for each individual component while, on the other hand, it is characterized by its uniform and standardized operating, configuration and diagnosis concept.

With the digital position indicator from Balluff you can handle great product variety quickly and reliably while processing ever shrinking lot sizes. Our position indicator offers semi-automated format changing with an exceptionally friendly user interface. This, combined with its clearly organized operating and configuration concept, increases the flexibility and availability of your machines.

The guided format changing is simple and reliable to execute. Additionally, you are supported by the position indicator. This shows you what nominal value needs to be achieved for the format change. When the spindle is turned, you are guided in detail by a runlight and can check the values on the digital indicator.

This straightforward user guiding and accurate setting of the format increases your efficiency. Not only are format changes made faster, the startup time and machine downtimes are significantly reduced. Bottom line: you keep the entire process under control, reduce scrap and save real money.

Good to know: our digital position indicator exceeds IP69K standards and is washdown capable.

Features

  • Expanded IO-Link functionality using SAMS (Smart Automation and Monitoring System)
  • Smart features, such as internal temperature and relative humidity monitoring
  • Avoid errors through simple user interface
  • Easy to integrate via washdown design
Contact us

Do you have questions? Please contact us.

Product brief (PDF file)