Inductive Ex Sensors with cCSAus Approval for North America

Inductive Ex Sensors with CSA Approval
Inductive Ex Sensors with CSA Approval

Safely and reliably detect objects in explosion protected areas

Our new inductive sensors for explosion-protected areas with cCSAus approval are suitable for use in the USA and Canada. This allows for reliable object detection and positioning in explosion-hazard areas with dust and gas atmospheres throughout North America.

Product brief (PDF file)

The sensor families are available in M12, M18 and M30 form factors, so you can solve a variety of applications. There are also three families available for use in various temperature ranges. This ensures you of safe utilization in a variety of ambient conditions.

Their inductive switching principle provides non-contact, wear-free operation. And the uniform standard connections and cable versions mean our Ex sensors are simple to install.

Features

  • For the widest range of installation conditions: uniform families in the common M12, M18 and M30 form factors
  • Suitable for many temperature ranges
  • Intrinsically safe sensors with matching signal converters from a single source
  • Fast installation and replacement thanks to standardized connections
Contact us

Do you have questions? Please contact us.