Inductive IO-Link Sensors with Extended Switching Distance
Inductive IO-Link Sensors with Extended Switching Distance
Flexibility with generous detection range
Inductive sensors with IO-Link let you teach the switching distance flexibly and enable application-specific setup. The output signal can also be set in various ways, so that you can use the sensor, for example, as normally open or normally closed. With a switching distance of up to 11 mm, it makes detection possible where more traditional sensors fail. In addition, the sensor can output warning signals when the target leaves the detection range or comes too close to the sensor. This allows you to predict collisions and avoid them before they happen.
The IO-Link sensor also supports your condition monitoring. Using parameters such as the sensor's internal temperature or overvoltage/undervoltage detection and an operating hours counter, it is possible to draw conclusions about the operating conditions.
No IO-Link available? You can use the optional teach adapter to parameterize many functions even without IO-Link.
Features
Long switching distances up to 11 mm, can be taught as needed
Balluff uses cookies to analyze site traffic and optimize site performance and improvements. Choose which cookies, besides technically necessary cookies, you wish to accept. We process data for analysis and marketing purposes only if you consent. You can change these settings at any time. For more information, including on data processing by third-party providers, see our Cookie Policy and our Privacy Policy.
Necessary
These cookies are necessary for the operation of the site. They help to make the website usable and enable security-relevant functionalities. Without these cookies the website cannot function properly.
Statistics
These cookies provide us with information about which areas of our website are used. For this purpose we collect statistical data without personal reference. They allow us to continuously develop, to adapt the contents to your needs and to use networks for the targeted promotion of our products.
Comfort & Personalisation
These cookies enable us to display your personalised content according to your interests and make the site easier to use. We support you by saving your settings.
We use cookies to optimise the design of our website. By continuing your visit on the website, you consent to the use of cookies.