Weld-immune Magnetic Field Sensor for Intelligent Position Feedback
Weld-immune Magnetic Field Sensor for Intelligent Position Feedback
For more process security and greater equipment up-time
Welding is a harsh environment: High temperatures and flying sparks can cause heat damage, and weld spatter can stick to sensors and cables, impairing their functionality. High welding currents generate magnetic interference fields, which can also affect sensor function. This isn't an issue with our interference-immune BMF 415KW magnetic field sensor. It was designed specifically for use in pneumatic drives, which are used in weld field applications. Its weld spark-resistant cable contributes to high equipment up-time.
For greater process security, the sensor can detect magnetic interference fields and suppress them.
An IO-Link interface can be used to read comprehensive diagnostic data and obtain information, for example, about the device status or current ambient conditions.
Features
Immune to magnetic interference fields from high welding currents (AC and MFDC equipment)
IO-Link versions: Interference suppression time configurable from 50 to 1000 ms
Flexibility: M8 or M12 connector, open cable end
Condition monitoring via IO-Link: e.g. signal quality, device temperature or operating hours
Balluff uses cookies to analyze site traffic and optimize site performance and improvements. Choose which cookies, besides technically necessary cookies, you wish to accept. We process data for analysis and marketing purposes only if you consent. You can change these settings at any time. For more information, including on data processing by third-party providers, see our Cookie Policy and our Privacy Policy.
Necessary
These cookies are necessary for the operation of the site. They help to make the website usable and enable security-relevant functionalities. Without these cookies the website cannot function properly.
Statistics
These cookies provide us with information about which areas of our website are used. For this purpose we collect statistical data without personal reference. They allow us to continuously develop, to adapt the contents to your needs and to use networks for the targeted promotion of our products.
Comfort & Personalisation
These cookies enable us to display your personalised content according to your interests and make the site easier to use. We support you by saving your settings.
We use cookies to optimise the design of our website. By continuing your visit on the website, you consent to the use of cookies.