Adapters
We offer many solutions, all of which are rugged and industrial grade for the highest possible level of flexibility.
Features
- Robust, industrial grade
- For reliable, fast connecting
- Additional flexibility
M8, M12 and valve connector adapters
Our M8 and M12 adapters and our valve connector adapters are resistant to shocks and vibration and feature IP67 protection.
- Resistant to shocks and vibration
- High-quality materials
- IP67
Profibus adapters
Our Profibus adapters are available for easy and secure Profibus connection.
- Completely shielded zinc die-cast housing
- Switch lever for the activation of the bus termination remotely operable
- Programming/diagnostic option with second D-sub
- Various housing shapes
- Versions with plug-and-play and user-fabricated versions