Double-ended cordsets
Double-ended cordsets

Safe and reliable transmission with robust cables

With our robust double-ended cordsets, signals, data and power are transmitted continuously and securely. You are guaranteed to find the correct connection for your application in your industry within our extensive range.

You can select from various cable types and various plug connectors.

The most important benefits

  • The right connection for your special application
  • Various cable types, various plug connectors
  • Reliably transmit signals, data and power
  • Robust and industrial grade

Product families

  • Field bus double-ended cordsets

    Certified bus lines for connecting to standard commercially available field bus systems

    With Balluff, you obtain certified field bus double-ended cordsets for connection to all standard field bus systems: Profibus, Profinet, Devicenet, Ethernet, CC-Link. For maximum flexibility we offer injection-molded and assembled, as well as straight and angled plug connectors. Various cable sheathing materials and cable-carrier-suitable versions round out our extensive product range.

    Features

    • Certified bus lines
    • Suitable for all standard commercially available field bus systems
    • Injection-molded and assembled plugs
    • Straight and angled connectors
    • Various cable-sheathing materials
    • Cable-carrier-suitable versions
    Field bus double-ended cordsets
  • Double-ended cordsets for individual requirements

    Designed for high temperatures and harsh environments

    In our wide portfolio of double-ended cordsets, you will certainly find the right product for your individual requirements. Our double-ended cordsets, are resistant to mechanical wear and impacts and can withstand up to 800 °C for brief periods. High temperatures, flying sparks and metal spatters, such as in welding applications are no problem for them.

    Features

    • Best suited for welding applications
    • Reliable at high temperatures (up to 800° for brief periods), even when flying sparks and metal spatters are present
    • Robust resistance to mechanical effects, wear and impacts
    • Coated retainer nuts
    • Special plug materials
    • Wide range of products
    Double-ended cordsets for individual requirements
  • Double-ended cordsets for the food industry

    High-quality double-ended cordsets – optimized for the food industry

    Our double-ended cordsets easily meet the high demands for food and beverage industries. They have been thoroughly tested and are optimized for the highest requirements. They are an ideal match to our sensors and systems used in the food industry.

    Features

    • Perfectly designed for use in Food and Beverage
    • Straight and angled connectors available
    • Available in various cable sheath materials
    • Protection class IP69K
    • Stainless steel nuts
    • For high hygiene requirements
    Double-ended cordsets for the food industry
  • Double-ended cordsets for junction blocks

    Robust lines in different versions

    Our PUR- and PVC-double-ended cordsets for junction blocks are ideally made for M12 and M23 plugs in 8-, 12- or 19-pin versions. We offer them in both right-angle and straight versions. All shock- and vibration-resistant, made of high quality materials, and IP67 protection included.

    Features

    • 8-, 12-, 19-pin
    • PUR and PVC
    • Angled and straight variants
    • Resistant to shocks and vibration
    • High-quality materials
    • Protection class IP67
    • Wide product range, flexible in application
  • Power double-ended cordsets

    Extra power for 7/8“- and push-pull connections

    Our wide product range of power double-ended cordsets 7/8“- and Push-Pull connections. Select from 3-, 4- and 5-conductor PUR, PVC and TPE cables - in both right-angle and straight versions. All power double-ended cordsets from Balluff are shock-resistant and vibration-resistant, made of high-quality materials and conform to protection type IP67.

    Features

    • Suitable for 7/8"- and Push-Pull connections
    • 3-, 4- or 5-wire
    • PUR, PVC and TPE lines available
    • Straight and right-angle versions available
    • Resistant to shocks and vibration
    • High-quality materials
    • Protection class IP67
    • Wide product range, flexible in application
    Power double-ended cordsets
  • Double-ended cordsets for Profinet configurable blocks

    Wide transmission bandwidth and generous length range guaranteed

    Our double-ended cordsets for the new push-pull variants of the Profinet modules enable especially rapid and easy assembly. Copper or optical fiber cables are available to you as options for data transmission.

    All our double-ended cordsets for Profinet push-pull blocks feature wide transmission bandwidth and long range. You can easily optimize your data-intensive applications – from power supply to data transmission.

    Features

    • Wide transmission bandwidth
    • High longitudinal range
    • Resistant to shocks and vibration
    • Protection class IP67
    • Fast and easy mounting
    Double-ended cordsets for Profinet configurable blocks
  • Double-ended cordsets for sensors

    Robust cables in various configurations

    Our PUR, PVC and TPE double-ended cordsets for sensors are especially designed for M5, M8 and M12 plug connectors. They let you choose from 3-, 4-, 5- and 8-wire cables with or without LEDs, in angled or straight version.

    All these double-ended cordsets are resistant to shocks and vibration, are made of high-quality materials, have bright LEDs and conform to the protection type IP67 (optionally IP68).

    Features

    • Right-angle and straight versions available
    • Resistant to shocks and vibration
    • High-quality materials
    • Bright LEDs
    • Versions with and without LEDs
    • Protection type IP67, optional IP68
    • Wide product range, flexible in application
    Double-ended cordsets for sensors
  • Valve connector double-ended cordsets

    Secure connection with fast-mounting, rugged cables

    Balluff offers a wide product range of valve connector double-ended cordsets with different protection circuits. Here you will also find the right double-ended cordsets for your application. We specify the designs A, B and C, each with either M12 or M8 plug connectors.

    The valve connector double-ended cordsets from Balluff are shock-resistant and vibration-resistant, made of high-quality materials, have bright LEDs and can be quickly attached using a central screw.

    Features

    • Different protective circuits
    • DIN and industry standard
    • Various designs
    • Resistant to shocks and vibration
    • High-quality materials
    • Bright LEDs
    • Wide range of products
    • Rapid assembly via central screw
    • Integrated sealing lip
    Valve connector double-ended cordsets