RFID > BIS L Industrial RFID system
BIS L Industrial RFID system

The answer for easy identification tasks

Our low-frequency RFID system (BIS L) is suitable for applications that involve simple "license plate" identification.

For example, often only a (read-only) code is required for backtracing. The 125-kHz system is capable of reading data up to 100 mm away and performs well in an environment of liquid and metal.

Key benefits

  • Memory of the data carrier limited to 192 bytes
  • For the transmission of small volumes of data
  • Well-structured product range of data carriers
  • For use in less harsh environmental conditions
  • Unique ID with 5 bytes, read-only
  • Read-only data carriers available (protection against manipulation)

Product families

LF data carriers (125 kHz)
LF read/write heads and antennas (125 kHz)
LF read/write heads (125 kHz) with integrated processor unit
LF handheld devices (125 kHz)
LF processor units (125 kHz)
LF data couplers (125 kHz)