Sensors > Mechanical cam switches
Cam switch

For positioning and limit switch tasks

Position and row-position counters are classics in the metal-working industry and world-wide automotive production. They have proven their worth in automation for decades.

Mechanical sensors are used for positioning and limit switch tasks on machine tools and presses, flexible production centres, robots, assembly and conveying equipment, and in machine and plant construction. For decades, they have proven their worth as the traditional strongmen of automation.

Benefits

  • Reliable and robust, even in harsh environments
  • Flawless functionality in the event of vibrations, shock loads, temperature swings, aggressive cooling lubricants and heavy chip accumulation
  • Maintenance-free, self-lubricating ram guide with plain bearing bush
  • High-end Viton® seals
  • Protection type IP67
  • Also with inductive switching points

Product families

Mechanical single position limit switches

Mechanical multiple position limit switches

Mechanical single position limit switches with safety switch positions

Mechanical multiple position limit switches with safety switch positions

Mechanical single position limit switches with positive opening

Mechanical multiple position limit switches with positive opening

Inductive single position limit switches

Inductive multiple position limit switches

Mechanical multiple position limit switches with interchangeable plunger unit

Mechanical single position limit switches for extended temperature range

Mechanical multiple position limit switches for extended temperature range