Sensors > Pressure sensors
Pressure transmitters

Process pressure, hydraulic pressure and vacuum monitoring

BSP pressure sensors monitor pressures of gaseous and fluid media; they can also be used in a variety of ways in factory automation. Available with stainless steel housings are designed for the demanding requirements of extended temperature ranges and harsh environments.

With your rotational housing and the simple, VDMA-compliant programming, they can be flexibly mounted as well as conveniently serviced. Using the bright LED Display, you can track current system pressure quickly and reliably.

The most important benefits

  • Large, brightly illuminated LED display
  • Compact and robust as a transmitter
  • Pressure range –1…600 bar
  • Process connection G1/4“, G1/2“,R1/4“, NPT1/4“
  • Flush with the front surface in G1/2“ and Tri-Clamp 1.5“
  • Compact with M 12 connection
  • Output as 4…20 mA, 0...10 V, switching points (NPN/PNP) and IO-Link
  • Pressure values directly via IO-Link
  • Fluid temperature –40…+125 °C
  • Enclosure rating IP67
  • UL approval
  • Stainless steel or PVDF process connection

Product families

Pressure sensors without display

Pressure sensors with display

Front flush pressure sensors