Extremely accurate measurement of speed and detection of direction of rotation and lock position
The solution
Our BML magnetic encoder measures the speed of your rotors with extreme accuracy, even at low speeds. The magnetic tape measurement system is simply attached to the main shaft. This allows it to not only detects the direction of rotation, but also the correct position for the rotor lock using reference points. It does all this without contact and therefore without causing wear.
The features
- Extremely accurate, even at very low speeds
- Wear and maintenance-free thanks to contact-free working
- Approach of positions possible

Industry team
Do you have questions? Would you like a consultation? Our industry team looks forward to hearing from you.