Linear position detection

Measurement with maximum precision and speed

The solution

Our BML magnetically encoded displacement transducers and angle measurement systems are the perfect solution for linear position detection: The measurement system measures fast and highly precisely, with a resolution of up to 1 μm and system accuracy of up to +/–7 μm. The system operates without contact and therefore entirely wear-free.

The features

  • Maximum precision (resolution up to 1 μm) and speed
  • System accuracy of up to +/–7 µm
  • Wear-free because of contact-free operating principle
  • Ideal for distances up to 48 m
Maximum precision and speed in wafer processing
Find suitable products Download

Industry team

Do you have questions? Would you like a consultation? Our industry team looks forward to hearing from you.