Two reliable variants for presence checking
The solution – variant 1
Our BCS capacitive sensors have a very compact installation height of 2.5 mm with a diameter of 18 mm. This makes it possible to perfectly integrate them. Long-distance adjustment is possible thanks to the external amplifier.
The features
- Very compact installation height (2.5 mm, 18 mm diameter)
- Highly flexible, 3-wire single-ended cordset
- Stainless steel disk, sensing surface made of PTFE
- Simple long-distance adjustment thanks to external amplifier
The solution – variant 2
Our BOH optoelectronic sensors have an extremely compact installation height of only 1.7 mm. They can be integrated perfectly. And can easily be adjusted from a distance via an external amplifier.
The features
- Very compact installation height (1.7 mm)
- Highly flexible, 3-wire single-ended cordset
- Stainless steel housing
- Infrared light
- Vacuum-compatible
- Simple long-distance adjustment thanks to external amplifier

Industry team
Do you have questions? Would you like a consultation? Our industry team looks forward to hearing from you.